element component template ntsaf545 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 21, 15 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddntsaf545=( is=7.51238e-07,rs=0.0106487,n=1.05958,eg=0.709654, xti=0.5,bv=57,ibv=0.0008,cjo=8.19778e-10, vj=1.10396,m=0.688434,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddntsaf545 }