element component template ntsaf345 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 13, 15 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddntsaf345=( is=1.1112e-06,rs=0.0155518,n=1.12566,eg=0.71689, xti=0.5,bv=58,ibv=0.0005,cjo=8.27265e-10, vj=1.5,m=0.831734,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddntsaf345 }