element component template ntsa4100 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 26, 15 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddntsa4100=( is=1.34484e-06,rs=0.033953,n=1.1482,eg=0.716509, xti=0.5,bv=114,ibv=0.001,cjo=8.62495e-10, vj=0.4,m=0.554279,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddntsa4100 }