element component template nts260sf p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 11, 14 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnts260sf=( is=1.5e-06,rs=0.112984,n=1.35513,eg=0.68821, xti=4,bv=67.5,ibv=0.001,cjo=3.08789e-10, vj=0.533362,m=0.55598,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddnts260sf }