element component template nts1545mfst1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 15, 14 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnts1545mfst1g=( is=6e-06,rs=0.002959,n=1.14616,eg=0.6, xti=0.5,bv=55,ibv=0.0008,cjo=4.30474e-09, vj=0.581153,m=0.569144,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddnts1545mfst1g }