element component template nts1260mfs p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 22, 15 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnts1260mfs=( is=9.31701e-08,rs=0.01,n=0.874352,eg=0.63033, xti=3.61879,bv=72,ibv=0.0008,cjo=1.6688e-09, vj=0.983962,m=0.600241,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddnts1260mfs }