element component template nts10100mfs p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 15, 14 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnts10100mfs=( is=6e-06,rs=0.00823154,n=1.25165,eg=0.729628, xti=0.5,bv=112,ibv=0.001,cjo=2.28087e-09, vj=0.494607,m=0.639723,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddnts10100mfs }