template ntmsd3p303r2 a1 a2 s g d2 d1 c2 c1 #****************************************** # Model Generated by ON Discrete Eval Lab * # Copyright(c) ON Semiconductor * # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # * # Commercial Use or Resale Restricted * #****************************************** # Model generated on Mar 30, 05 # MODEL FORMAT: Saber # External Node Designations # Pin a1 -> Anode 1 # Pin a2 -> Anode 2 # Pin s -> Source # Pin g -> Gate # Pin d2 -> Drain 2 # Pin d1 -> Drain 1 # Pin c2 -> Cathode 2 # Pin c1 -> Cathode 1 electrical a1,a2,s,g,d2,d1,c2,c1 { # BODY_BEGIN spt.t1 d1 g s =template=ntmsd3p303r2_fet spr.r1 a2 a1 =1e-9 spd.d1 a1 c1 =model=ntmsd3p303r2_diode spr.r2 c2 c1 =1e-9 spr.r3 d2 d1 =1e-9 } # template ntmsd3p303r2_fet d g s #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 23, 05 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node d -> Drain # Node g -> Gate # Node s -> Source electrical d,g,s { # BODY_BEGIN # Default values used in MM: # The voltage-dependent capacitances are # not included. Other default values are: # LD=0 CBD=0 CBS=0 CGBO=0 spm..model mm=(type=_p, level=1,is=1e-32,rd=1e-6, vto=-2.43122,lambda=0,kp=14.4746,rs=0.051354, cgso=4.31114e-06,cgdo=3.43601e-09) spd..model md=(is=1.2e-09,rs=0.132892,n=1.43697,bv=30, ibv=0.00025,eg=1,xti=1,tt=0, cjo=5.34992e-10,vj=0.5,m=0.434747,FC=0.5) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=4.96965e-10,vj=0.660561,m=0.650527,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=0.411309,rs=3.00001e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=0.411309) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 d s =model=md spr.rds s d =2.5e+10 spr.rd n9 d =0.0001 spr.rg g n7 =23.3613 spd.d2 n5 n4 =model=md1 spd.d3 n5 0 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =9.38642e-10 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 n6 0 =model=md3 } # element component template ntmsd3p303r2_diode p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 28, 05 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddntmsd3p303r2_diode=( is=1.55884e-05,rs=0.0137701,n=1.17044,eg=0.649622, xti=2.15349,bv=30,ibv=0.00025,cjo=1.00419e-09, vj=0.4,m=0.437907,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddntmsd3p303r2_diode }