template ntmsd2p102lr2 a1 a2 s g d2 d1 c2 c1 #****************************************** # Model Generated by ON Discrete Eval Lab * # Copyright(c) ON Semiconductor * # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # * # Commercial Use or Resale Restricted * #****************************************** # Model generated on Oct 14, 04 # MODEL FORMAT: Saber # External Node Designations # Pin a1 -> Anode 1 # Pin a2 -> Anode 2 # Pin s -> Source # Pin g -> Gate # Pin d2 -> Drain 2 # Pin d1 -> Drain 1 # Pin c2 -> Cathode 2 # Pin c1 -> Cathode 1 electrical a1,a2,s,g,d2,d1,c2,c1 { # BODY_BEGIN spt.t1 d1 g s =template=ntmsd2p102lr2_fet spr.r1 a2 a1 =1e-9 spd.d1 a1 c1 =model=ntmsd2p102lr2_diode spr.r2 c2 c1 =1e-9 spr.r3 d2 d1 =1e-9 } # template ntmsd2p102lr2_fet d g s #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 14, 04 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node d -> Drain # Node g -> Gate # Node s -> Source electrical d,g,s { # BODY_BEGIN # Default values used in MM: # The voltage-dependent capacitances are # not included. Other default values are: # LD=0 CBD=0 CBS=0 CGBO=0 spm..model mm=(type=_p, level=1,is=1e-32,rd=1e-6, vto=-1.36936,lambda=0.0339515,kp=26.7049,rs=0.0513556, cgso=4.87265e-06,cgdo=1.64735e-08) spd..model md=(is=3e-09,rs=0.069705,n=1.43693,bv=20, ibv=0.00025,eg=1,xti=1,tt=-2.71654e-18, cjo=3.71589e-10,vj=0.606412,m=0.300072,FC=0.5) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=6.83665e-10,vj=0.501404,m=0.812918,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=0.4,rs=3.00024e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=0.4) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 d s =model=md spr.rds s d =7e+09 spr.rd n9 d =0.0001 spr.rg g n7 =9.31228 spd.d2 n5 n4 =model=md1 spd.d3 n5 0 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =1.77444e-09 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 n6 0 =model=md3 } # element component template ntmsd2p102lr2_diode p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 14, 04 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddntmsd2p102lr2_diode=( is=2.99184e-06,rs=0.0524073,n=1.18989,eg=0.66952, xti=0.686792,bv=20,ibv=0.00025,cjo=1.36243e-10, vj=1.5,m=0.601845,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddntmsd2p102lr2_diode }