template ntms5p02r2 d g s #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 14, 04 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node d -> Drain # Node g -> Gate # Node s -> Source electrical d,g,s { # BODY_BEGIN # Default values used in MM: # The voltage-dependent capacitances are # not included. Other default values are: # LD=0 CBD=0 CBS=0 CGBO=0 spm..model mm=(type=_p, level=1,is=1e-32,rd=1e-6, vto=-1.39044,lambda=0,kp=54.2635,rs=0.0192915, cgso=1.27901e-05,cgdo=2.98455e-07) spd..model md=(is=2.46064e-08,rs=0.0111937,n=1.5,bv=20, ibv=0.00025,eg=1.2,xti=2.99219,tt=-7.72269e-27, cjo=9.42595e-10,vj=3.7114,m=0.543965,FC=0.646024) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=1.836e-09,vj=0.574909,m=0.9,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=0.427669,rs=3.00003e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=0.427669) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 d s =model=md spr.rds s d =2e+08 spr.rd n9 d =0.0001 spr.rg g n7 =8.93317 spd.d2 n5 n4 =model=md1 spd.d3 n5 0 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =2.16539e-09 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 n6 0 =model=md3 }