template ntljf4156n a s g d c #****************************************** # Model Generated by ON Discrete Eval Lab * # Copyright(c) ON Semiconductor * # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # * # Commercial Use or Resale Restricted * #****************************************** # Model generated on Jan 13, 06 # MODEL FORMAT: Saber # External Node Designations # Pin a -> Anode # Pin s -> Source # Pin g -> Gate # Pin d -> Drain # Pin c -> Cathode electrical a,s,g,d,c { # BODY_BEGIN spt.t1 d g s =template=ntljf4156n_fet spd.d1 a c =model=ntljf4156n_diode } # template ntljf4156n_fet d g s #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 13, 06 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node d -> Drain # Node g -> Gate # Node s -> Source electrical d,g,s { # BODY_BEGIN # Default values used in MM: # The voltage-dependent capacitances are # not included. Other default values are: # LD=0 CBD=0 CBS=0 CGBO=0 spm..model mm=(type=_n, level=1,is=1e-32,rd=1e-6, vto=1.09962,lambda=0,kp=46.7776,rs=0.0212353, cgso=3.9906e-06,cgdo=2.1335e-07) spd..model md=(is=3.70646e-11,rs=0.043911,n=1.07882,bv=30, ibv=0.00025,eg=1,xti=1,tt=2.5e-09, cjo=1.14197e-10,vj=0.5,m=0.428372,FC=0.1) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=1.01271e-10,vj=0.5,m=0.9,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=0.400001,rs=3e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=0.400001) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 s d =model=md spr.rds s d =1.41e+10 spr.rd n9 d =0.0227016 spr.rg g n7 =0.37 spd.d2 n4 n5 =model=md1 spd.d3 0 n5 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =7.13942e-10 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 0 n6 =model=md3 } # element component template ntljf4156n_diode p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 13, 06 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddntljf4156n_diode=( is=6.88521e-06,rs=0.0539977,n=1.32673,eg=0.6, xti=2.78758,bv=30,ibv=6e-06,cjo=1.25165e-10, vj=0.4,m=0.446475,fc=0.5,tt=6.49213e-09, kf=0,af=1) spd.d p n =model=ddntljf4156n_diode }