template ntljf3117p a s g d c #****************************************** # Model Generated by ON Discrete Eval Lab * # Copyright(c) ON Semiconductor * # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # * # Commercial Use or Resale Restricted * #****************************************** # Model generated on May 2, 06 # MODEL FORMAT: Saber # External Node Designations # Pin a -> Anode # Pin s -> Source # Pin g -> Gate # Pin d -> Drain # Pin c -> Cathode electrical a,s,g,d,c { # BODY_BEGIN spt.t1 d g s =template=ntljf3117p_fet spd.d1 a c =model=ntljf3117p_diode } # template ntljf3117p_fet d g s #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 2, 06 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node d -> Drain # Node g -> Gate # Node s -> Source electrical d,g,s { # BODY_BEGIN # Default values used in MM: # The voltage-dependent capacitances are # not included. Other default values are: # LD=0 CBD=0 CBS=0 CGBO=0 spm..model mm=(type=_p, level=1,is=1e-32,rd=1e-6, vto=-1,lambda=0.0222785,kp=9.94586,rs=0.0001, cgso=4.72998e-06,cgdo=4.09607e-07) spd..model md=(is=2e-09,rs=0.0192035,n=1.23942,bv=20, ibv=0.00025,eg=1,xti=1,tt=2.5e-09, cjo=1.21695e-10,vj=0.5,m=0.422651,FC=0.1) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=2.23467e-10,vj=0.5,m=0.9,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=0.4,rs=3e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=0.4) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 d s =model=md spr.rds s d =8e+09 spr.rd n9 d =0.0286727 spr.rg g n7 =8.8 spd.d2 n5 n4 =model=md1 spd.d3 n5 0 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =4.17972e-10 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 n6 0 =model=md3 } # element component template ntljf3117p_diode p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 2, 06 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddntljf3117p_diode=( is=6.88521e-06,rs=0.0539977,n=1.32673,eg=0.6, xti=2.78758,bv=30,ibv=6e-06,cjo=1.25165e-10, vj=0.4,m=0.446475,fc=0.5,tt=6.49213e-09, kf=0,af=1) spd.d p n =model=ddntljf3117p_diode }