template nthd4n02f a1 a2 s g d2 d1 c2 c1 #****************************************** # Model Generated by ON Discrete CZ Lab * # Copyright(c) ON Semiconductor * # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # * # Commercial Use or Resale Restricted * #****************************************** # Model generated on Jul 31, 03 # MODEL FORMAT: Saber # Pin a1 -> Anode 1 # Pin a2 -> Anode 2 # Pin s -> Source # Pin g -> Gate # Pin d2 -> Drain 2 # Pin d1 -> Drain 1 # Pin c2 -> Cathode 2 # Pin c1 -> Cathode 1 electrical a1,a2,s,g,d2,d1,c2,c1 { # BODY_BEGIN spt.t1 di g s =template=nthd4n02fmosfet spr.r1 di d1 =1e-9 spr.r2 di d2 =1e-9 spd.d1 ai ci =model=ddnthd4n02fdiode spr.r3 ci c1 =1e-9 spr.r4 ci c2 =1e-9 spr.r5 ai a1 =1e-9 spr.r3 ai a2 =1e-9 } # template nthd4n02fmosfet d g s #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 31, 03 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node d -> Drain # Node g -> Gate # Node s -> Source electrical d,g,s { # BODY_BEGIN # Default values used in MM: # The voltage-dependent capacitances are # not included. Other default values are: # LD=0 CBD=0 CBS=0 CGBO=0 spm..model mm=(type=_n, level=1,is=1e-32,rd=1e-6, vto=1.20425,lambda=0,kp=36.3604,rs=0.034476, cgso=1.58003e-06,cgdo=9.99998e-12) spd..model md=(is=1e-06,rs=0.0161797,n=1.78726,bv=20, ibv=0.00025,eg=1,xti=1,tt=7.82292e-06, cjo=1.20477e-10,vj=2.77872,m=0.735685,FC=0.5) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=6.35966e-11,vj=0.500973,m=0.34054,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=0.4,rs=3.00004e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=0.4) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 s d =model=md spr.rds s d =2e+11 spr.rd n9 d =0.0168153 spr.rg g n7 =3.87316 spd.d2 n4 n5 =model=md1 spd.d3 0 n5 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =3.91018e-10 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 0 n6 =model=md3 } # element component template nthd4n02fdiode p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 4, 03 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnthd4n02fdiode=( is=2.39651e-05,rs=0.0331107,n=1.11885,eg=0.6, xti=1.26228,bv=20,ibv=0.0002,cjo=2.27666e-10, vj=0.4,m=0.316486,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddnthd4n02fdiode }