template nthc5513T1 s1 g1 s2 g2 d21 d22 d11 d12 #****************************************** # Model Generated by ON Discrete CZ Lab * # Copyright(c) ON Semiconductor * # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # * # Commercial Use or Resale Restricted * #****************************************** # Model generated on Aug 6, 03 # MODEL FORMAT: Saber # Pin s1 -> Source 1 # Pin g1 -> Gate 1 # Pin s2 -> Source 2 # Pin g2 -> Gate 2 # Pin d21 -> Drain 21 # Pin d22 -> Drain 22 # Pin d11 -> Drain 11 # Pin d12 -> Drain 12 electrical s1,g1,s2,g2,d21,d22,d11,d12 { # BODY_BEGIN spt.t1 di1 g1 s1 =template=nthd4n02f spr.r1 di1 d11 =1e-9 spr.r2 di1 d12 =1e-9 spt.t2 di2 g2 s2 =template=nthd4p02f spr.r3 di2 d21 =1e-9 spr.r4 di2 d22 =1e-9 } # template nthd4p02f d g s #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 1, 03 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node d -> Drain # Node g -> Gate # Node s -> Source electrical d,g,s { # BODY_BEGIN # Default values used in MM: # The voltage-dependent capacitances are # not included. Other default values are: # LD=0 CBD=0 CBS=0 CGBO=0 spm..model mm=(type=_p, level=1,is=1e-32,rd=1e-6, vto=-1.07585,lambda=0.0314719,kp=6.76956,rs=0.0106731, cgso=1.57816e-06,cgdo=1.95348e-07) spd..model md=(is=9.01105e-09,rs=0.0468257,n=1.5,bv=20, ibv=0.00025,eg=1.2,xti=4,tt=0.000100014, cjo=1.67372e-10,vj=2.79845,m=0.735515,FC=0.5) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=2.33309e-10,vj=0.501724,m=0.899488,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=0.4,rs=3e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=0.4) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 d s =model=md spr.rds s d =2e+10 spr.rd n9 d =0.0746431 spr.rg g n7 =48.6027 spd.d2 n5 n4 =model=md1 spd.d3 n5 0 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =3.53568e-10 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 n6 0 =model=md3 } # template nthd4n02f d g s #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 31, 03 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node d -> Drain # Node g -> Gate # Node s -> Source electrical d,g,s { # BODY_BEGIN # Default values used in MM: # The voltage-dependent capacitances are # not included. Other default values are: # LD=0 CBD=0 CBS=0 CGBO=0 spm..model mm=(type=_n, level=1,is=1e-32,rd=1e-6, vto=1.20425,lambda=0,kp=36.3604,rs=0.034476, cgso=1.58003e-06,cgdo=9.99998e-12) spd..model md=(is=1e-06,rs=0.0161797,n=1.78726,bv=20, ibv=0.00025,eg=1,xti=1,tt=7.82292e-06, cjo=1.20477e-10,vj=2.77872,m=0.735685,FC=0.5) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=6.35966e-11,vj=0.500973,m=0.34054,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=0.4,rs=3.00004e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=0.4) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 s d =model=md spr.rds s d =2e+11 spr.rd n9 d =0.0168153 spr.rg g n7 =3.87316 spd.d2 n4 n5 =model=md1 spd.d3 0 n5 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =3.91018e-10 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 0 n6 =model=md3 }