template ntgd3147f a s g d c #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 25, 08 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node a -> Anode # Node s -> Source # Node g -> Gate # Node d -> Drain # Node c -> Cathode electrical a,s,g,d,c { spt.t d g s =template=ntgd3147f-fet spd.d a c =model=ddntgd3147f-sch } template ntgd3147f-fet d g s #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 25, 08 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node d -> Drain # Node g -> Gate # Node s -> Source electrical d,g,s { # BODY_BEGIN # Default values used in MM: # The voltage-dependent capacitances are # not included. Other default values are: # LD=0 CBD=0 CBS=0 CGBO=0 spm..model mm=(type=_p, level=1,is=1e-32,rd=1e-6, vto=-1.30636,lambda=0,kp=30.1213,rs=0.0864589, cgso=3.58336e-06,cgdo=2.8249e-07) spd..model md=(is=5.3586e-13,rs=0.03813,n=0.958455,bv=20.2, ibv=0.00025,eg=1,xti=1.50866,tt=2.5e-09, cjo=8.81933e-11,vj=2.54161,m=0.554468,FC=0.5) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=1.07211e-10,vj=0.67371,m=0.9,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=0.4,rs=3.00003e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=0.4) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 d s =model=md spr.rds s d =2e+08 spr.rd n9 d =0.0001 spr.rg g n7 =11.2244 spd.d2 n5 n4 =model=md1 spd.d3 n5 0 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =4.31837e-10 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 n6 0 =model=md3 } element component template ntgd3147f-sch p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 25, 08 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddntgd3147f-sch=( is=3.002e-06,rs=0.0420953,n=0.958601,eg=0.6, xti=0.5,bv=20.2,ibv=0.00025,cjo=5.40745e-11, vj=1.03306,m=0.325658,fc=0.5,tt=6.49213e-09, kf=0,af=1) spd.d p n =model=ddntgd3147f-sch }