element component template nst65011mw6 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Nov 1, 15 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnst65011mw6=(type=_n, is=1.88255e-11,bf=248.442,nf=1.40209,vaf=20.9253, ikf=0.498589,ise=7.76314e-11,ne=4,br=24.8442, nr=1.5,var=209.253,ikr=2.94726,isc=7.76314e-11, nc=1.67779,rb=2.66661,irb=0.1,rbm=0.1, re=0.613324,rc=3.06662,xtb=0.144574,xti=1, eg=1.05,cje=7.46663e-12,vje=0.569833,mje=0.339411, tf=5.90898e-10,xtf=45.6364,vtf=200.103,itf=0.387521, cjc=4.09527e-12,vjc=0.95,mjc=0.346095,xcjc=0.800026, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnst65011mw6 }