element component template nst65010mw6 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Nov 1, 15 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnst65010mw6=(type=_p, is=1.30179e-11,bf=10000,nf=1.40809,vaf=65.4419, ikf=0.0496793,ise=4.97704e-13,ne=1.62319,br=9.00268, nr=1.37703,var=88.2169,ikr=0.496793,isc=4.97704e-13, nc=4,rb=6.96213,irb=0.1,rbm=0.1, re=0.433435,rc=2.16718,xtb=0.1,xti=1, eg=1.05,cje=1.16535e-11,vje=0.612436,mje=0.245314, tf=5.97641e-10,xtf=198.79,vtf=1389.53,itf=2.18584, cjc=9.40391e-12,vjc=0.4,mjc=0.412175,xcjc=0.899882, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnst65010mw6 }