element component template nsv20200dmt c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 26, 19 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnsv20200dmt=(type=_p, is=4.74241e-12,bf=384.305,nf=1.13696,vaf=14.9949, ikf=1,ise=1e-16,ne=4,br=38.4305, nr=1.1728,var=4.8378,ikr=0.1,isc=1e-16, nc=3.99999,rb=2.543,irb=0.1,rbm=0.1, re=0.0001,rc=0.191431,xtb=1.51039,xti=1, eg=1.08525,cje=1.05602e-10,vje=0.533236,mje=0.347464, tf=2.40899e-10,xtf=2.36533,vtf=67767.4,itf=0.0823904, cjc=5.09604e-11,vjc=0.604163,mjc=0.30798,xcjc=0.1, fc=0.755448,cjs=0,vjs=0.75,mjs=0.5, tr=2.03775e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnsv20200dmt }