#************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* template nstb1005dxv5t1_pnp c b e # Model generated on Apr 22, 05 # MODEL FORMAT: Saber # External node designations electrical c,b,e { # BODY_BEGIN spq..model qmodel=(type=_p, is=2.47948e-14,bf=287.398,nf=0.910784,vaf=10, ikf=0.0390569,ise=1.71338e-12,ne=1.46862,br=3.06147, nr=0.939513,var=96.9744,ikr=0.0470391,isc=9.90125e-14, nc=2.05751,rb=10.0029,irb=0.2,rbm=10, re=0.343514,rc=3.59472,xtb=2.66399,xti=3.09899,eg=1.206, cje=6.84329e-12,vje=0.709009,mje=0.377182,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1.21163e-12, vjc=0.95,mjc=0.401151,xcjc=0.9,fc=0.5) spq.q c d e e=model=qmodel spr.r1 b d=47000 spr.r2 d e=47000 }