#************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* template nstb1005dxv5t1_npn c b e # Model generated on Apr 22, 05 # MODEL FORMAT: Saber # External node designations electrical c,b,e { # BODY_BEGIN spq..model qmodel=(type=_n, is=8.01006e-15,bf=422.968,nf=1.10886,vaf=1000, ikf=0.0704607,ise=1.81659e-10,ne=3.20996,br=100, nr=1.09991,var=95.46,ikr=6.08605e-05,isc=9.99996e-17, nc=4,rb=8.79544,irb=0.194034,rbm=8.79544, re=0.000100254,rc=0.001,xtb=0.756456,xti=4,eg=1.206, cje=6.76679e-12,vje=0.693185,mje=0.395608,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1.29801e-12, vjc=0.95,mjc=0.40435,xcjc=0.9,fc=0.5) spq.q c d e e=model=qmodel spr.r1 b d=47000 spr.r2 d e=47000 }