element component template nst857bf3t5g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 21, 08 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnst857bf3t5g=(type=_p, is=3.1076e-13,bf=792.116,nf=1.12203,vaf=20.8589, ikf=0.11388,ise=1.04995e-14,ne=1.39385,br=2.96545, nr=1.15374,var=1.30793,ikr=0.891667,isc=1.04995e-14, nc=4,rb=6.38828,irb=0.1,rbm=0.1, re=0.00257921,rc=0.923662,xtb=0.1,xti=1, eg=1.05,cje=8.82177e-12,vje=0.99,mje=0.464941, tf=6.64407e-10,xtf=0.874472,vtf=9.62827,itf=0.0104689, cjc=3.80359e-12,vjc=0.771342,mjc=0.398024,xcjc=0.8, fc=0.522514,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnst857bf3t5g }