element component template nst856bf3t5g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 19, 09 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnst856bf3t5g=(type=_p, is=2.49049e-14,bf=367.582,nf=1.00735,vaf=16.717, ikf=0.0283657,ise=1.66025e-10,ne=4,br=1.28689, nr=1.05294,var=167.17,ikr=0.283657,isc=7.30472e-15, nc=1.05005,rb=27.6537,irb=0.1,rbm=0.1, re=0.209552,rc=1.04776,xtb=1.33412,xti=1, eg=1.206,cje=8.88403e-12,vje=0.736363,mje=0.403576, tf=8.12243e-10,xtf=0.945512,vtf=9.83801,itf=0.0103901, cjc=4.01107e-12,vjc=0.596785,mjc=0.399775,xcjc=0.8, fc=0.527209,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnst856bf3t5g }