element component template nst847bf3t5g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Nov 22, 11 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnst847bf3t5g=(type=_n, is=9.104e-14,bf=300,nf=1.07,vaf=78, ikf=0.056458,ise=8.32784e-15,ne=3.58624,br=0.867421, nr=1.133,var=779.995,ikr=0.56458,isc=8.32784e-15, nc=1.14501,rb=1.8,irb=0.1,rbm=0.18, re=0.253435,rc=1.26718,xtb=1.16645,xti=1, eg=1.05,cje=6.65601e-12,vje=0.765541,mje=0.316497, tf=7.51988e-10,xtf=0.921179,vtf=9.77764,itf=0.0111659, cjc=2.19676e-12,vjc=0.630559,mjc=0.281267,xcjc=0.8, fc=0.521069,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnst847bf3t5g }