element component template nst846bf3t5g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 18, 09 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnst846bf3t5g=(type=_n, is=5.42658e-14,bf=627.128,nf=1.0889,vaf=23.2468, ikf=0.0294799,ise=3.86856e-15,ne=1.32012,br=62.7128, nr=1.04742,var=5.04312,ikr=0.294799,isc=3.86856e-15, nc=1.08097,rb=0.1,irb=3.77624,rbm=0.1, re=0.0763824,rc=0.381912,xtb=0.1,xti=2.77912, eg=1.05,cje=6.61966e-12,vje=0.62951,mje=0.286511, tf=9.52571e-10,xtf=0.983287,vtf=9.95022,itf=0.0100999, cjc=2.3461e-12,vjc=0.548778,mjc=0.295068,xcjc=0.8, fc=0.531393,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnst846bf3t5g }