template nst3946dxv6t1 e2 b2 c1 e1 b1 c2 #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 20, 03 # MODEL FORMAT: Saber # External Node Designations # Node c1 -> Collector Q1 # Node b1 -> Base Q1 # Node e1 -> Emitter Q1 # Node c2 -> Collector Q1 # Node b2 -> Base Q1 # Node e2 -> Emitter Q1 electrical c1,b1,e1,c2,b2,e2 { # BODY_BEGIN spq..model qqnst3904dxv6t1=(type=_n, is=1.26532e-10,bf=206.302,nf=1.5,vaf=1000, ikf=0.0272221,ise=2.30771e-09,ne=3.31052,br=20.6302, nr=2.89609,var=9.39809,ikr=0.272221,isc=2.30771e-09, nc=1.9876,rb=5.8376,irb=50.3624,rbm=0.634251, re=0.0001,rc=2.65711,xtb=0.1,xti=1, eg=1.05,cje=4.64214e-12,vje=0.4,mje=0.256227, tf=4.19578e-10,xtf=0.906167,vtf=8.75418,itf=0.0105823, cjc=3.76961e-12,vjc=0.4,mjc=0.238109,xcjc=0.8, fc=0.512134,cjs=0,vjs=0.75,mjs=0.5, tr=6.82023e-08,ptf=0,kf=0,af=1) spq.q c2 b2 e2 e2=model=qqmmbt3904tt1 # spq..model qqnst3906dxv6t1=(type=_p, is=7.75521e-12,bf=194.093,nf=1.35509,vaf=156.436, ikf=0.0660057,ise=1.88546e-12,ne=1.81673,br=3.41317, nr=1.5,var=5.86061,ikr=1.70599,isc=7.64281e-10, nc=1.92376,rb=6.48961,irb=0.1,rbm=0.1, re=0.0001,rc=2.45044,xtb=0.1,xti=1, eg=1.05,cje=6.11928e-12,vje=0.4,mje=0.248812, tf=5.21843e-10,xtf=0.932702,vtf=9.1046,itf=0.0106472, cjc=6.85007e-12,vjc=0.4,mjc=0.279018,xcjc=0.9, fc=0.478887,cjs=0,vjs=0.75,mjs=0.5, tr=4.30605e-07,ptf=0,kf=0,af=1) spq.q c1 b1 e1 e1=model=qqmmbt3906tt1 }