element component template nst3906f3t5g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 20, 08 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnst3906f3t5g=(type=_p, is=2.40836e-13,bf=193.502,nf=1.19741,vaf=29.1717, ikf=0.0981548,ise=7.85546e-10,ne=5,br=2.5921, nr=1.22208,var=5.66799,ikr=0.981548,isc=9.19663e-13, nc=1.78656,rb=4.94715,irb=0.01,rbm=0.01, re=0.21007,rc=1.05035,xtb=1.36653,xti=1, eg=1.05,cje=8.52745e-12,vje=0.85725,mje=0.393892, tf=4.43343e-10,xtf=0.940805,vtf=9.20886,itf=0.010537, cjc=5.33639e-12,vjc=0.4,mjc=0.379681,xcjc=0.8, fc=0.511357,cjs=0,vjs=0.75,mjs=0.5, tr=1.18814e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnst3906f3t5g }