element component template nss60601 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 20, 07 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss60601=(type=_n, is=8.35911e-12,bf=282.274,nf=1.09498,vaf=23.6845, ikf=4.46066,ise=1.65495e-13,ne=1.24144,br=28.2274, nr=1.10386,var=109.013,ikr=1.71058,isc=1e-16, nc=2.34224,rb=1.40614,irb=0.305017,rbm=0.160175, re=0.00657975,rc=0.0328987,xtb=0.1,xti=1.00049, eg=1.07204,cje=8.09809e-10,vje=0.704283,mje=0.333613, tf=1.10174e-09,xtf=19.8427,vtf=34.5442,itf=3.84598, cjc=8.10337e-11,vjc=0.597794,mjc=0.5913,xcjc=0.899986, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=9.46107e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss60601 }