element component template nss60600mz4t1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 15, 07 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss60600mz4t1g=(type=_p, is=1.22745e-11,bf=234.32,nf=1.09684,vaf=36.3769, ikf=6.37583,ise=3.92325e-12,ne=3.47958,br=10.3619, nr=1.13029,var=4.18309,ikr=4.07866,isc=1.48089e-13, nc=3.99216,rb=1.97521,irb=0.1,rbm=0.1, re=0.000322114,rc=0.0501495,xtb=1.66554,xti=2.22241, eg=1.05,cje=7.4547e-10,vje=0.756736,mje=0.350963, tf=1.27604e-09,xtf=692.032,vtf=2081.98,itf=144.635, cjc=1.55984e-10,vjc=0.4,mjc=0.263258,xcjc=0.885593, fc=0.566321,cjs=0,vjs=0.75,mjs=0.5, tr=5.21519e-09,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss60600mz4t1g }