element component template nss60201lt1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Dec 7, 07 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss60201lt1g=(type=_n, is=9.27275e-13,bf=198.328,nf=0.972274,vaf=100, ikf=9.30209,ise=1e-16,ne=4,br=20.0035, nr=0.983442,var=999.996,ikr=10.2953,isc=1e-16, nc=3.52922,rb=0.0363294,irb=12.9204,rbm=9.99774e-05, re=1e-07,rc=0.0317969,xtb=1.08354,xti=1.70978, eg=1.1584,cje=3.62417e-10,vje=0.860397,mje=0.334355, tf=4e-10,xtf=1.5,vtf=1,itf=1, cjc=5.73173e-11,vjc=0.742049,mjc=0.417582,xcjc=0.9, fc=0.5,cjs=0,vjs=0.75,mjs=0.5, tr=1.24703e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss60201lt1g }