element component template nss60101dmt c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 7, 15 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss60101dmt=(type=_n, is=6.23294e-12,bf=276.946,nf=1.15681,vaf=27.5634, ikf=2.88601,ise=6.43804e-12,ne=3.39566,br=5.39584, nr=1.18399,var=4.66465,ikr=4.17684,isc=3.89985e-13, nc=3.99001,rb=4.149,irb=0.1,rbm=0.1, re=0.00100223,rc=0.0877301,xtb=0.1,xti=1, eg=1.05,cje=1.99124e-10,vje=0.586369,mje=0.316554, tf=5.84516e-10,xtf=1000,vtf=335.908,itf=20.5213, cjc=3.29568e-11,vjc=0.95,mjc=0.44748,xcjc=0.910114, fc=0.631693,cjs=0,vjs=0.75,mjs=0.5, tr=2.24532e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss60101dmt }