element component template nss60100dmt c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Dec 30, 14 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss60100dmt=(type=_p, is=5.43914e-14,bf=225.686,nf=0.960477,vaf=34.5931, ikf=1.84273,ise=1.85657e-11,ne=2.35098,br=22.5686, nr=0.961686,var=18.7624,ikr=10,isc=8.52139e-14, nc=3.96629,rb=2.04352,irb=0.498232,rbm=0.385726, re=0.0475752,rc=0.237874,xtb=1.08288,xti=3.11417, eg=1.17605,cje=2.30789e-10,vje=0.4,mje=0.384538, tf=1.34268e-09,xtf=1000,vtf=3702.46,itf=288.767, cjc=4.5732e-11,vjc=0.4,mjc=0.283502,xcjc=0.881008, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=3.46764e-09,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss60100dmt }