element component template nss40601cf8t1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Dec 20, 06 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss40601cf8t1g=(type=_n, is=2.3589e-13,bf=1928.74,nf=0.901194,vaf=245.282, ikf=2.87858,ise=4.57663e-15,ne=1,br=1.50633, nr=0.979479,var=999.989,ikr=6.61844,isc=5.47012e-16, nc=3.99986,rb=3.65189,irb=0.100155,rbm=0.1, re=0.00342382,rc=0.0171191,xtb=4.71402,xti=3.87865, eg=1.206,cje=1.04432e-09,vje=0.4,mje=0.279439, tf=5.13519e-12,xtf=78.7251,vtf=2190.85,itf=0.226817, cjc=2.15217e-10,vjc=0.4,mjc=0.437195,xcjc=1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1.13333e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss40601cf8t1g }