element component template nss40501uw3t2g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Nov 17, 06 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss40501uw3t2g=(type=_n, is=6.79633e-13,bf=253.337,nf=0.96553,vaf=10.1301, ikf=10,ise=1e-16,ne=1.00002,br=100, nr=0.966363,var=696.751,ikr=9.97557,isc=5.11802e-15, nc=1,rb=0.1,irb=0.1,rbm=0.1, re=0.0286179,rc=0.00176665,xtb=1.37787,xti=1.00005, eg=1.206,cje=6.91588e-10,vje=0.602415,mje=0.342146, tf=3.63488e-10,xtf=1000,vtf=2211.72,itf=69.0691, cjc=1.43005e-10,vjc=0.697127,mjc=0.482949,xcjc=1, fc=0.794695,cjs=0,vjs=0.75,mjs=0.5, tr=3.18732e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss40501uw3t2g }