element component template nss40301mz4 c b e
#*************************************
#      Model Generated by MODPEX     *
#Copyright(c) Symmetry Design Systems*
#         All Rights Reserved        *
#    UNPUBLISHED LICENSED SOFTWARE   *
#   Contains Proprietary Information *
#      Which is The Property of      *
#     SYMMETRY OR ITS LICENSORS      *
#Commercial Use or Resale Restricted *
#   by Symmetry License Agreement    *
#*************************************
# Model generated on Aug 16, 07
# MODEL FORMAT: SABER
electrical c,b,e
{
# BODY_BEGIN
spq..model qqnss40301mz4=(type=_n,
is=8.06058e-12,bf=367.437,nf=1.10709,vaf=28.5055,
ikf=6.89814,ise=5.51562e-12,ne=3.43593,br=6.81773,
nr=1.14128,var=6.29777,ikr=9.99989,isc=1.74983e-13,
nc=4,rb=1.58301,irb=0.100038,rbm=0.100014,
re=0.000569519,rc=0.0414254,xtb=1.13859,xti=1.13951,
eg=1.05,cje=4.19264e-10,vje=0.512293,mje=0.330796,
tf=4.59483e-10,xtf=1000,vtf=2316.66,itf=30.0479,
cjc=9.07114e-11,vjc=0.4,mjc=0.402476,xcjc=0.888905,
fc=0.8,cjs=0,vjs=0.75,mjs=0.5,
tr=1e-07,ptf=0,kf=0,af=1)
spq.q c b e e=model=qqnss40301mz4
}