element component template nss40201lt1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Nov 21, 06 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss40201lt1g=(type=_n, is=5.09297e-15,bf=382.514,nf=0.85,vaf=14.3097, ikf=2.5417,ise=1.05565e-11,ne=2.16808,br=0.636495, nr=0.948262,var=143.072,ikr=0.00616053,isc=6.68685e-12, nc=2.82564,rb=2.53001,irb=0.10014,rbm=0.10001, re=0.000670781,rc=0.0328125,xtb=1.32444,xti=2.65866, eg=1.206,cje=4.57701e-10,vje=0.4,mje=0.381096, tf=6.01611e-12,xtf=66.9668,vtf=10725.7,itf=0.128993, cjc=8.41366e-11,vjc=0.50392,mjc=0.411897,xcjc=1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=2.2473e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss40201lt1g }