element component template nss40200uw6t1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 16, 06 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss40200uw6t1g=(type=_p, is=2.33291e-12,bf=386,nf=0.969706,vaf=42.1107, ikf=3.1385,ise=8.04704e-10,ne=4,br=38.0643, nr=0.973516,var=13.519,ikr=6.07419,isc=1.89902e-16, nc=4,rb=2.72476,irb=0.1,rbm=0.1, re=0.00704825,rc=0.0352413,xtb=1.4876,xti=1.4892, eg=1.206,cje=4.84036e-10,vje=0.526733,mje=0.366919, tf=6.90182e-10,xtf=1.64506,vtf=1.39379,itf=1.60329, cjc=1.41422e-10,vjc=0.4,mjc=0.295116,xcjc=0.899492, fc=0.72698,cjs=0,vjs=0.75,mjs=0.5, tr=2.06683e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss40200uw6t1g }