element component template nss30201mr6t1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 12, 06 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss30201mr6t1g=(type=_n, is=2.70959e-13,bf=525.886,nf=1.03265,vaf=5.64201, ikf=1.04039,ise=1.77915e-15,ne=1.09932,br=26.2694, nr=1.04105,var=55.8514,ikr=5.94789,isc=1.77915e-15, nc=3.99705,rb=0.1,irb=0.1,rbm=0.1, re=0.0001,rc=0.0859049,xtb=0.276116,xti=4, eg=1.11555,cje=1.01096e-10,vje=0.763206,mje=0.366428, tf=2.77052e-10,xtf=1000,vtf=1370.57,itf=19.9244, cjc=2.57213e-11,vjc=0.4,mjc=0.287147,xcjc=0.804602, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss30201mr6t1g }