element component template nss30101lt1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Nov 17, 06 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss30101lt1g=(type=_n, is=5.22634e-13,bf=561.692,nf=1.05441,vaf=6.54092, ikf=0.998408,ise=1.11682e-14,ne=1.19105,br=7.78136, nr=1.14243,var=8.55417,ikr=0.0474156,isc=1e-16, nc=2.86391,rb=0.001,irb=0.0999998,rbm=0.001, re=0.0001,rc=0.101156,xtb=0.1,xti=1, eg=1.16288,cje=9.99529e-12,vje=0.750298,mje=0.329363, tf=8.01618e-10,xtf=0.899725,vtf=9.6942,itf=0.0100686, cjc=1.83055e-11,vjc=0.95,mjc=0.23,xcjc=0.9, fc=0.499726,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss30101lt1g }