element component template nss30100lt1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Nov 17, 06 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss30100lt1g =(type=_p, is=2.98999e-14,bf=189.963,nf=0.900639,vaf=25.5754, ikf=2.00915,ise=6.40452e-12,ne=3.39975,br=4.55276, nr=0.92047,var=4.44253,ikr=8.59275,isc=3.90005e-13, nc=3.99,rb=9.45087,irb=0.1,rbm=0.0999994, re=0.00101794,rc=0.253074,xtb=0.141011,xti=1.05355, eg=1.20601,cje=7.83311e-12,vje=0.652059,mje=0.352563, tf=2.97697e-10,xtf=1.00545,vtf=10.4621,itf=0.00995909, cjc=2.28715e-11,vjc=0.947981,mjc=0.23,xcjc=0.896875, fc=0.500968,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss30100lt1g }