element component template nss20600cf8t1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 1, 06 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss20600cf8t1g=(type=_p, is=1.13592e-11,bf=538.263,nf=1.06771,vaf=18.0526, ikf=5.50862,ise=2.28362e-14,ne=1.12058,br=53.8263, nr=1.08109,var=14.2818,ikr=3.4076,isc=1e-16, nc=4,rb=1.89405,irb=0.40093,rbm=0.314089, re=0.00585565,rc=0.0292783,xtb=0.767882,xti=1.00093, eg=1.17148,cje=8.28298e-10,vje=0.733367,mje=0.413788, tf=5.55945e-10,xtf=1.30841,vtf=0.119664,itf=1.52167, cjc=3.86064e-10,vjc=0.488021,mjc=0.445557,xcjc=0.90001, fc=0.706752,cjs=0,vjs=0.75,mjs=0.5, tr=3.49878e-11,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss20600cf8t1g }