element component template nss20501uw3t2g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Dec 20, 06 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss20501uw3t2g=(type=_n, is=1.00471e-17,bf=477.953,nf=0.727056,vaf=132.702, ikf=10,ise=1.34121e-11,ne=2.43756,br=4.47274, nr=0.756539,var=3.73744,ikr=0.356374,isc=1.67499e-11, nc=3.89354,rb=3.44499,irb=0.1,rbm=0.1, re=0.0135519,rc=0.00809131,xtb=1.66958,xti=4, eg=1.20589,cje=6.93406e-10,vje=0.478146,mje=0.314152, tf=4.00631e-10,xtf=0.05,vtf=0.1,itf=2.42367, cjc=1.30556e-10,vjc=0.4,mjc=0.322913,xcjc=1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=3.02527e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss20501uw3t2g }