element component template nss20500uw3t2g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 28, 06 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss20500uw3t2g=(type=_p, is=3.92996e-12,bf=900,nf=1.04275,vaf=16.0806, ikf=2.6333,ise=1.89115e-14,ne=1.10096,br=90, nr=1.05031,var=103.142,ikr=7.76057,isc=1e-16, nc=3.91006,rb=2.61213,irb=0.124165,rbm=0.1, re=0.00702851,rc=0.0385919,xtb=0.471822,xti=4, eg=1.206,cje=5.53032e-10,vje=0.632439,mje=0.425086, tf=1e-12,xtf=758.491,vtf=236.68,itf=0.0223461, cjc=2.63127e-10,vjc=0.4,mjc=0.287998,xcjc=0.909212, fc=0.192804,cjs=0,vjs=0.75,mjs=0.5, tr=3.98411e-09,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss20500uw3t2g }