element component template nss20300mr6t1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 27, 07 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss20300mr6t1g=(type=_p, is=1.20879e-12,bf=318.939,nf=0.9673,vaf=36.1449, ikf=7.146,ise=2.11472e-11,ne=2.32424,br=31.8939, nr=0.992047,var=3.7423,ikr=0.0384172,isc=2.97974e-13, nc=3.98536,rb=2.12967,irb=0.1,rbm=0.1, re=0.00870425,rc=0.0435436,xtb=1.32233,xti=1, eg=1.20396,cje=6.21262e-10,vje=0.99,mje=0.466769, tf=3.05389e-10,xtf=0.945619,vtf=10.2822,itf=0.00998145, cjc=2.04661e-10,vjc=0.4,mjc=0.402268,xcjc=0.896875, fc=0.55826,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss20300mr6t1g }