element component template nss20201lt1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Dec 19, 06 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss20201lt1g=(type=_n, is=6.83924e-13,bf=381.071,nf=0.986378,vaf=45.5438, ikf=6.87951,ise=9.13024e-11,ne=2.32328,br=38.702, nr=0.996451,var=8.18513,ikr=2.38186,isc=1.56171e-13, nc=4,rb=1.28408,irb=0.337083,rbm=0.205241, re=0.00968021,rc=0.0211192,xtb=1.28916,xti=1.90201, eg=1.05,cje=4.23699e-10,vje=0.4,mje=0.289694, tf=3.28405e-10,xtf=0.05,vtf=0.1,itf=0.001, cjc=7.97994e-11,vjc=0.4,mjc=0.312675,xcjc=1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1.33514e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss20201lt1g }