element component template nss20200lt1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 9, 06 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss20200lt1g=(type=_p, is=2.63429e-12,bf=343.9,nf=1.04761,vaf=26.034, ikf=2.95006,ise=1e-16,ne=4,br=34.3866, nr=1.06411,var=260.34,ikr=1.57034,isc=1e-16, nc=3.94549,rb=2.08159,irb=0.1,rbm=0.1, re=0.0106627,rc=0.0533136,xtb=1.46905,xti=4, eg=1.08727,cje=3.52008e-10,vje=0.702776,mje=0.405029, tf=3.8031e-10,xtf=3.66119,vtf=1.62121,itf=0.001, cjc=1.64047e-10,vjc=0.475917,mjc=0.317079,xcjc=0.899632, fc=0.686404,cjs=0,vjs=0.75,mjs=0.5, tr=9.46498e-09,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss20200lt1g }