element component template nss1c300et4g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Dec 14, 11 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss1c300et4g=(type=_p, is=3.49685e-11,bf=324.657,nf=1.15909,vaf=23.9535, ikf=1.44924,ise=9.55079e-12,ne=3.21782,br=3.61139, nr=1.22383,var=4.70695,ikr=9.36579,isc=3.99977e-13, nc=3.93751,rb=2.90157,irb=0.0641022,rbm=0.0897821, re=0.00873783,rc=0.125026,xtb=1.47708,xti=1.15447, eg=1.05395,cje=6.91883e-10,vje=0.675968,mje=0.364147, tf=1.32997e-09,xtf=8.58871,vtf=5.98059,itf=23.8446, cjc=1.71684e-10,vjc=0.594271,mjc=0.379554,xcjc=0.802997, fc=0.263087,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss1c300et4g }