element component template nss1c201mz4 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Nov 11, 08 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss1c201mz4=(type=_n, is=2.37992e-12,bf=259.705,nf=1.07514,vaf=10, ikf=1,ise=2.80834e-12,ne=1.78587,br=16.1753, nr=1.0834,var=100,ikr=10,isc=2.80834e-12, nc=3.85846,rb=6.3549,irb=0.1,rbm=0.1, re=0.0001,rc=0.0600561,xtb=1.0958,xti=1, eg=1.05,cje=3.68321e-10,vje=0.571105,mje=0.301478, tf=1.18175e-09,xtf=999.999,vtf=899.057,itf=56.1986, cjc=4.47084e-11,vjc=0.662953,mjc=0.38026,xcjc=0.899858, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss1c201mz4 }