element component template nss1c200lt1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 26, 08 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss1c200lt1g=(type=_p, is=2.10755e-14,bf=268.108,nf=0.911448,vaf=10, ikf=0.918441,ise=6.58724e-13,ne=1.60888,br=13.5544, nr=0.893145,var=36.3555,ikr=9.18434,isc=3.24209e-13, nc=4,rb=2.04832,irb=0.1,rbm=0.1, re=0.0001,rc=0.00100009,xtb=1.39277,xti=1, eg=1.206,cje=3.39195e-10,vje=0.594714,mje=0.317789, tf=1.04417e-09,xtf=3.11678,vtf=10.4603,itf=0.506698, cjc=6.64789e-11,vjc=0.784127,mjc=0.370173,xcjc=0.899047, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss1c200lt1g }