element component template nss12601cf8t1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Dec 1, 06 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss12601cf8t1g=(type=_n, is=5.74699e-12,bf=666.029,nf=1.059,vaf=22.3959, ikf=10,ise=2.11967e-14,ne=1.11,br=66.5936, nr=1.10441,var=223.978,ikr=0.0957889,isc=1.41307e-14, nc=3.99998,rb=1.62543,irb=0.100053,rbm=0.1, re=0.00212028,rc=0.00976826,xtb=0.112048,xti=1.00031, eg=1.20597,cje=9.40821e-10,vje=0.99,mje=0.395524, tf=3.97162e-12,xtf=86.4103,vtf=785.388,itf=0.04296, cjc=2.09496e-10,vjc=0.486078,mjc=0.23,xcjc=1, fc=0.1,cjs=0,vjs=0.75,mjs=0.5, tr=1.68485e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss12601cf8t1g }