element component template nss12500uw3t2g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 28, 07 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss12500uw3t2g=(type=_p, is=4.77206e-12,bf=288.674,nf=1.06283,vaf=9.8, ikf=6.56741,ise=1.00687e-11,ne=3.82695,br=28.8674, nr=1.07895,var=95.623,ikr=4.15608,isc=1.00002e-16, nc=3.99999,rb=2.43528,irb=0.18419,rbm=0.100012, re=0.00615433,rc=0.0307716,xtb=1.42919,xti=4, eg=1.05005,cje=5.99231e-10,vje=0.690379,mje=0.387307, tf=1e-12,xtf=438.941,vtf=61924.5,itf=0.00108413, cjc=3.11595e-10,vjc=0.422011,mjc=0.3205,xcjc=1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1.54828e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss12500uw3t2g }